IESNA:LM-63-2002
[TEST]P1388998
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-927-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13888.0
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
95.4 113.7 157.8 300.9 807.2 1372.3 1893.3 2230.9 2564.8 2994.1 3540.8 4105.9 4891.1 5632.2 6256.0 6780.7 7265.0 7738.4 
8241.1 8905.2 9672.0 10394.9 10582.0 10270.1 9749.1 9154.7 8699.7 8318.1 6872.4 4483.8 2146.5 1038.4 550.4 223.8 128.4 
69.7 40.4 0.0 
95.4 117.4 157.8 293.5 748.5 1350.3 1838.3 2205.2 2564.8 2990.4 3485.8 4120.5 4865.4 5536.8 6171.6 6692.6 7173.3 7624.6 
8138.3 8780.4 9576.6 10317.8 10574.7 10262.8 9708.7 9136.3 8659.3 8259.4 6883.4 4494.8 2190.5 1038.4 554.1 216.5 124.8 
66.0 40.4 0.0 
95.4 113.7 150.4 286.2 686.1 1243.9 1801.6 2175.8 2535.4 2946.4 3438.1 4061.8 4707.6 5379.1 5933.1 6325.7 6722.0 7206.3 
7760.4 8413.5 9316.1 10354.5 10849.9 10648.1 9991.3 9338.1 8894.2 8530.9 7287.1 4949.8 2542.8 1174.1 557.7 209.1 132.1 
73.4 44.0 0.0 
95.4 113.7 143.1 245.8 590.7 1126.4 1629.1 2069.4 2447.4 2851.0 3324.3 3896.7 4494.8 5089.2 5591.9 6010.2 6292.7 6718.3 
7309.1 8050.3 9085.0 10163.7 11015.0 11059.0 10490.3 9727.1 9224.4 8890.5 7804.4 5845.1 3276.6 1489.7 656.8 238.5 132.1 
84.4 55.0 0.0 
95.4 113.7 139.4 209.1 429.3 873.3 1379.6 1886.0 2296.9 2685.9 3122.5 3665.5 4237.9 4850.7 5368.1 5815.7 6127.6 6377.1 6747.7 
7356.8 8314.4 9653.7 10919.6 11381.9 10952.6 10178.4 9694.1 9360.2 8318.1 6846.8 4410.4 2007.1 899.0 333.9 150.4 102.7 
73.4 0.0 
95.4 110.1 132.1 172.5 293.5 568.7 1031.0 1486.0 1992.4 2414.3 2814.3 3269.3 3786.6 4296.6 4887.4 5360.7 5738.7 6017.5 6223.0 
6582.6 7147.6 8167.7 9760.1 11033.3 11363.6 10600.4 10057.3 9650.0 8721.7 7419.2 5606.6 3313.3 1665.8 653.1 231.2 135.8 
99.1 0.0 
95.4 110.1 121.1 146.8 198.1 319.2 554.1 935.6 1353.9 1816.3 2263.9 2748.2 3166.5 3621.5 4116.9 4623.2 5056.2 5452.5 5749.7 
6054.2 6435.8 7037.6 7998.9 9473.9 10948.9 11462.6 11150.7 10747.1 9312.5 7731.0 6175.3 4942.4 3137.2 1482.4 601.8 
194.5 132.1 0.0 
95.4 106.4 117.4 135.8 168.8 227.5 377.9 623.8 994.4 1383.3 1819.9 2274.9 2718.9 3166.5 3606.8 4105.9 4538.8 4982.8 5353.4 5727.6 
6112.9 6619.3 7393.5 8538.3 10130.7 11312.2 11543.3 11414.9 10171.1 8395.2 6659.6 5316.7 3830.7 2153.8 902.6 253.2 
150.4 0.0 
95.4 102.7 113.7 128.4 146.8 179.8 253.2 370.6 598.1 910.0 1280.6 1673.2 2106.1 2542.8 3001.4 3463.7 3907.7 4366.4 4803.0 5225.0 
5668.9 6193.6 6887.1 7793.4 8963.9 10420.6 11088.4 11293.8 11007.6 9675.7 7844.8 6039.5 4289.3 2795.9 1240.2 411.0 
172.5 0.0 
95.4 102.7 106.4 113.7 117.4 128.4 139.4 161.4 190.8 242.2 326.6 451.3 623.8 869.6 1155.8 1475.0 1819.9 2227.2 2663.8 3155.5 3687.6 4311.3 
5052.5 5940.5 6964.2 8057.6 8721.7 9147.4 9826.2 9466.6 7844.8 5437.8 3276.6 1720.9 722.8 212.8 139.4 0.0 
95.4 99.1 99.1 99.1 102.7 102.7 102.7 106.4 102.7 106.4 106.4 110.1 117.4 124.8 146.8 168.8 201.8 245.8 304.5 388.9 495.3 656.8 873.3 1218.2 
1783.2 2781.3 3632.5 4164.6 4916.7 4204.9 3071.1 2157.5 1420.0 733.8 212.8 51.4 14.7 0.0 
95.4 95.4 95.4 91.7 91.7 91.7 91.7 88.1 84.4 84.4 84.4 84.4 80.7 77.1 77.1 77.1 80.7 88.1 95.4 106.4 121.1 132.1 150.4 176.1 231.2 392.6 
587.1 774.2 1262.2 1339.3 946.7 576.1 333.9 154.1 62.4 25.7 11.0 0.0 
95.4 91.7 91.7 88.1 84.4 84.4 80.7 77.1 73.4 73.4 69.7 66.0 62.4 58.7 51.4 47.7 44.0 44.0 44.0 44.0 44.0 44.0 40.4 40.4 33.0 29.4 29.4 
29.4 36.7 44.0 33.0 29.4 29.4 22.0 14.7 11.0 11.0 0.0 
95.4 88.1 84.4 77.1 73.4 69.7 66.0 58.7 55.0 47.7 40.4 36.7 29.4 25.7 22.0 18.3 14.7 14.7 11.0 7.3 7.3 7.3 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 3.7 
3.7 7.3 7.3 7.3 0.0 
95.4 84.4 77.1 69.7 62.4 58.7 51.4 44.0 36.7 29.4 25.7 18.3 14.7 11.0 7.3 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 
7.3 7.3 0.0 
95.4 80.7 69.7 62.4 55.0 44.0 40.4 33.0 25.7 18.3 14.7 7.3 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 
7.3 0.0 
95.4 77.1 66.0 55.0 47.7 40.4 29.4 22.0 18.3 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 
3.7 0.0 
95.4 77.1 62.4 51.4 40.4 33.0 25.7 18.3 14.7 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 
0.0 
95.4 73.4 62.4 47.7 40.4 33.0 22.0 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
95.4 77.1 62.4 47.7 40.4 29.4 22.0 18.3 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
95.4 77.1 62.4 51.4 40.4 29.4 25.7 18.3 14.7 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
95.4 77.1 62.4 51.4 40.4 29.4 25.7 18.3 14.7 11.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
